(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A double bearing is employed for the free-swivel part, realizing smooth rotation.
· The wheel rotation part features a commercial bearing and has excellent durability.
· The steel wheel has a great design and a characteristic star shape (design registered).
Caster Type | Plate Type Fixed | Mounting Height H(mm) | 100 | Load Range(daN) | 35.01~80.00 |
---|---|---|---|---|---|
Stopper (Detail) | No | Allowable Load(daN) | 66 | Wheel Material | Nylon |
Wheel Characteristics | No | Fitting Material | Steel | Mounting Hole Type | Round hole |
Mounting Hole Pitch Longitudinal direction(mm) | 63 | Mounting Hole Pitch Transverse Direction(mm) | 40 | Plate Length A(mm) | 95 |
Plate Width B(mm) | 72 | Wheel Dia. D(Ø) | 75 | Wheel Width(mm) | 32 |
Load Category | Light/Medium Load | Mounting Hole Diameter P(mm) | 9.5 | Allowable Load(kgf) | 67 |
Specifications | Swiveling Part: Double bearings - Rotating Part: Commercial bearings | Ordering Unit(piece) | 1 | JAN code | 4518772003557 |
Ordering Code | 220-7320 | Mass(g) | 470 |
Please check the type/dimensions/specifications of the part TNK75 in the Press-Formed Nylon Caster, Fixed series.
How can we improve?
How can we improve?