1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Press-Formed Nylon Wheel, Rubber Caster, Fixed

Press-Formed Nylon Wheel, Rubber Caster, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 399.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Approximately 10% lighter than conventional press-made rubber wheel casters.
· When the stopper is engaged, rotation of the wheels and the swiveling of casters can both be stopped simultaneously.

Part Number
TYNRK100
TYNRK130
TYNRK150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 399.00

TRC PLATE CASTER(NYLONRUBBER) 1 Piece(s) 1 Day(s) 14480.01~140.00100804511580100321024989999531640278-2545750

฿ 717.46

TRC PLATE CASTER(NYLONRUBBER) 1 Piece(s) 1 Day(s) 177140.01~220.00160100561379313040163.24989999531657278-25531110

฿ 783.50

TRC PLATE CASTER(NYLONRUBBER) 1 Piece(s) 1 Day(s) 198140.01~220.00180100561379315040183.64989999531664278-25611260

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Rubber
Wheel Characteristics No Fitting Material Steel Mounting Hole Type Round hole
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications Rotating Part: With Radial Bearing
Ordering Unit(piece) 1