(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· By using a conductive rubber wheel, static electricity is easily discharged, preventing the absorption of dust.
[Uses]
· Ideal for transport of electronic and medical equipment for which static electricity can be damaging.
Part Number |
---|
TYLT75RHE |
TYLT75RHES |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stopper (Detail) | Specifications | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 373.00 | STATIC ELECTRICITY CASTERS | 1 Piece(s) | 1 Day(s) | No | Screw-In Type | 4989999687446 | 276-9611 | 290 | ||
฿ 411.00 ฿ 283.14 | STATIC ELECTRICITY CASTERS | 1 Piece(s) | Same day | With Rotation Stopper | Screw-in/With Stopper | 4989999687453 | 276-9620 | 320 |
Loading...
Caster Type | Screw-In Type | Mounting Height H(mm) | 95 | Properties | Static electricity prevention |
---|---|---|---|---|---|
Load Range(daN) | 35.01~80.00 | Allowable Load(daN) | 40 | Wheel Material | Rubber |
Wheel Characteristics | No | Fitting Material | Steel | Thread Dia. | M12 |
Wheel Dia. D(Ø) | 75 | Wheel Width(mm) | 21 | Load Category | Light Load |
Thread Pitch(mm) | 1.75 | Axial length L(mm) | 35 | Allowable Load(kgf) | 40.8 |
Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?