1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Reduced Noise Caster, Screw-In Elastomer Wheels, Freely Rotating

Reduced Noise Caster, Screw-In Elastomer Wheels, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 335.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The radial bearings used for the wheel feature reduced starting resistance and quieter turning.
· The material is less likely to leave marks on the floor than rubber wheels.
· Quieter than nylon wheels.
· Since the wheel part features a cover, dust cannot easily enter the structure. (100 mm diameter only)

Part Number
TYEFT75ELB
TYEFT75ELBDS
TYSFHT100SEL
TYSFHT100SELDS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Thread Pitch
(mm)
Axial length L
(mm)
Allowable Load
(kgf)
Specifications JAN code Ordering Code Mass
(g)

฿ 335.70

TRC SILENT CASTERS 1 Piece(s) 1 Day(s) 96No35M1275201.753535.7Screw-In Type4989999081558389-9535220

฿ 450.06

TRC SILENT CASTERS 1 Piece(s) 1 Day(s) 96With Rotation Stopper35M1275201.753535.7Screw-in/With Stopper4989999081565389-9543275

฿ 500.10

TRC SILENT CASTERS 1 Piece(s) 1 Day(s) 125No60M161002824061.2Screw-In Type4989999081695389-9675490

฿ 613.37

TRC SILENT CASTERS 1 Piece(s) 1 Day(s) 125With Rotation Stopper60M161002824061.2Screw-in/With Stopper4989999081701389-9683560

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Properties Quiet Load Range(daN) 35.01~80.00
Wheel Material Elastomer Wheel Characteristics No Fitting Material Steel
Load Category Light Load Ordering Unit(piece) 1