1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Reduced Noise Caster, Elastomer Wheels, Freely Rotating

Reduced Noise Caster, Elastomer Wheels, Freely Rotating
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 241.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The wheel cover prevents the intrusion of foreign objects. (100 mm wheel diameter 100 mm type only)
· The radial bearings used for the wheel feature reduced starting resistance and quieter turning.
· The material is less likely to leave marks on the floor than rubber wheels.
· Quieter than nylon wheels.

[Uses]
· TYSFHG-100SEL is a caster for Kartio. (Order code: 359-9591)

Part Number
TYEF75ELBDS
TYSFHG100SELSALE
TYSFHG100SELDS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 241.00

SILENT CASTERS 1 Piece(s) 1 Day(s) 93With Rotation Stopper355628704275206.535.74989999081541389-9527220

฿ 338.00

฿ 233.12

SILENT CASTERS 1 Piece(s) Same day 122No65824010058100288.866.34989999019940359-9591500

฿ 408.00

SILENT CASTERS 1 Piece(s) 1 Day(s) 122With Rotation Stopper60824010058100288.861.24989999081688389-9667500

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Load Range(daN) 35.01~80.00
Wheel Material Elastomer Wheel Characteristics No Fitting Material Steel
Mounting Hole Type Round hole Load Category Light Load Specifications Wheel Part: With Radial Bearing
Ordering Unit(piece) 1