1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

TYS Series, Free, Nylon Caster (Part Number)

TRASCONAKAYAMA

TYS Series, Free, Nylon Caster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 135.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A standard caster for light-/medium-weight loads that runs smooth and is highly load resistant.
· A caster with standard dimensions used in large numbers for transport carts, roll box pallets, and other general work purposes.

Part Number
TYSNYB-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 588.96

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 13280.01~140.00With Rotation Stopper120Slotted Holes68(71)68(71)90901003211122.44989999297300474-8077700

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Nylon Wheel Characteristics No
Fitting Material Steel Load Category Light/Medium Load Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYSNYB-100 in the TYS Series, Free, Nylon Caster series.

Products with similar specification

Part Number
TYSNY-50
TYSNY-65
TYSNY-75
TYSNYB-125
TYSNYB-150
TYSNYB-50
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 135.00

1 Piece(s) 1 Day(s) 7035.01~80.00No60Round hole5542705850288.861.24989999296938474-7984550

฿ 150.00

1 Piece(s) 1 Day(s) 8535.01~80.00No70Round hole5542705865258.871.44989999296945474-7992600

฿ 167.00

1 Piece(s) 1 Day(s) 9335.01~80.00No80Round hole5542705875258.881.64989999296952474-8000650

฿ 865.56

1 Piece(s) 1 Day(s) 168140.01~220.00With Rotation Stopper150Slotted Holes75(80)75(80)1021021254011153.04989999297317474-8085750

฿ 932.96

1 Piece(s) 1 Day(s) 190140.01~220.00With Rotation Stopper160Slotted Holes75(80)75(80)1021021504011163.24989999297324474-8093800

฿ 172.00

1 Piece(s) 1 Day(s) 7035.01~80.00With Rotation Stopper60Round hole5542705850258.861.24989999296990474-8042550