1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

TYS Series Fixed Rubber Casters (TYSK-125)

TRASCONAKAYAMA

TYS Series Fixed Rubber Casters (TYSK-125)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A standard caster for light-/medium-weight loads that runs smooth and is highly load resistant.
· A caster with standard dimensions used in large numbers for transport carts, roll box pallets, and other general work purposes.

Part Number
TYSK-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 614.85

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 168140.01~220.00150Slotted Holes110(112)53(56)140941253811153.04989999297553474-8328750

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Rubber
Wheel Characteristics No Fitting Material Steel Load Category Light/Medium Load
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYSK-125 in the TYS Series Fixed Rubber Casters series.

Products with similar specification

Part Number
TYSK-100
TYSK-150
TYSK-50
TYSK-65
TYSK-75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 322.00

1 Piece(s) Same day 13280.01~140.00120Slotted Holes80(90)45(50)110781003211122.44989999297546474-8310700

฿ 650.41

1 Piece(s) 1 Day(s) 190140.01~220.00160Slotted Holes110(112)53(56)140941504011163.24989999297560474-8336800

฿ 107.00

1 Piece(s) 1 Day(s) 7035.01~80.0050Round hole5528704750288.8514989999297515474-8280550

฿ 122.00

1 Piece(s) 1 Day(s) 8535.01~80.0050Round hole5528704765258.8514989999297522474-8298600

฿ 150.40

1 Piece(s) 1 Day(s) 9335.01~80.0060Round hole5528704775258.861.24989999297539474-8301650