(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A hand-operated index plunger for thin plates.
[Features]
· The nose retraction position is easily set and released by pulling the knob.
· Either steel or stainless steel can be chosen for the body material.
· Heat resistant temperature: 80°C.
· Can be installed on thin plates from 1 to 5 mm thick.
[Applications]
· The pin can be pulled in manually, making it ideal for equipment where indexing and positioning need to be canceled manually.
TWDXN (steel)
TWDXN-A-SUS (SUS)
Dimensional drawing of Index Plunger (Thin Plate Type) TWDXN
Size | d (-0.02) (-0.04) | S | S1 | A | L | Load (N) Min To Max | Applicable Dedicated Wrench | |
---|---|---|---|---|---|---|---|---|
TWDXN | 10-5 | 5 | 5 to 9 | 11.5 | 1.3 | 46.5 | 6 to 15 | TWDXN-W1416 |
TWDXN-A-SUS | 10-6 | 6 | 6 to 10 | 12.5 | 1.8 | 47.5 | 7 to 19 |
Index Plunger (Thin Plate Type) TWDXN size table
Type | Main Body | Knob | Coil Spring | Nose |
---|---|---|---|---|
TWDXN | SUM22L Black oxide coating | Polyamide Matte black | SUS302WPA | SUM22L HRC58 to 62 |
TWDXN-A-SUS | SUS303 | SUS303 |
Index Plunger (Thin Plate Type) TWDXN parts details
Steel | SUS | Weight (g) |
---|---|---|
Part Number | Part Number | |
TWDXN10-5 | TWDXN10-5A-SUS | 38 |
TWDXN10-6 | TWDXN10-6A-SUS | 39 |
Index Plunger (Thin Plate Type) TWDXN weight table
Size | Allowable Shear Force (N) | |
---|---|---|
TWDXN | 10-5 | 589 |
TWDXN-A-SUS | 10-6 | 848 |
Heat resistant temperature: 80°C
Part Number |
---|
TWDXN10-5 |
TWDXN10-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | d (Ø) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 604.58 | IMA INDEX PLUNGER | 1 Piece(s) | 7 Day(s) | 10 | 5 | [Steel] SUM22L Black Oxide | 46.5 | [Steel] SUM22L | Carburized | Black Oxide Coating | ||
฿ 679.72 | IMA INDEX PLUNGER | 1 Piece(s) | 7 Day(s) | 10 | 6 | [Steel] SUM22L Black Oxide | 47.5 | [Steel] SUM22L | Carburized | Black Oxide Coating |
Loading...
Types | Standard | Shaft O.D.(mm) | 10 | S(mm) | 4 |
---|---|---|---|---|---|
Locking Mechanism | Return | Mounting Method | Screw-In | Overall Length | Standard |
All Stainless | Not Compliant | Tip surface treatment | No | Nut | No |
How can we improve?
How can we improve?