MH Type Peripheral Rubber Oil Seal Without Spring

Brand :
JTEKT KOYO

Caution

    Product Description

    1. Contribute to lightweight, compact and resource saving
    The sealing performance is maintained and the seal width is made small and compact.
    Useful for lightweight and compact machines and resource saving.
    2. High sealing performance with optimal lip structure
    Adopt line contact lip method with appropriate tension.
    High sealing performance with low torque without compromising followability and eccentricity resistance.
    3. Low heat generation and long lifespan with rubber material with high self-lubricating property
    Rubber materials for oil seals have high self-lubricating properties based on many years of research and experiments, and suppress scientific changes such as hardening, softening, and aging.
    Superior durability, displays long lifespan, low heat generation even under high peripheral speed.
    4. Hydrodynamic rib has high sealability and long lifespan
    (Perfect seal, helix seal, super helix seal)
    A special spiral screw (hydrodynamic rib) provided in one direction or both directions has dramatically improved the sealing performance and lifespan of the oil seal.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    MH20X42X6 | MH Type Peripheral Rubber Oil Seal Without Spring | JTEKT KOYO | MISUMI Thailand