(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A frame on which the Alfa Frame System is based on.
[Features]
· Standard brackets and accessories can be freely combined with bolts.
· Reproduces a clear texture on the surface, due to the electroplating of acrylic resin on an aluminum extrusion.
· Can be assembled by following the assembly diagram and nut insertion diagram, through combined use with design support (Kakchar).
· Assembly support permits reduction in assembly time, with parts assembly diagram printed on the aluminum extrusion produced by Kakchar.
[Applications]
· Cover material for factory automation equipment.
· A member of ceiling beams for environmentally clean booths and large booths.
· A member for the robot frame base.
Part Number |
---|
AFS-3090-6-[15-4000/1] |
AFS-3090-6-[15-4000/1]-[T,W] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Tapping |
---|---|---|---|---|---|---|---|---|
- | NIQ ALMINUM FLAME | 1 Piece(s) | 5 Day(s) | 10 | 15 ~ 4000 | None | ||
- | NIQ ALMINUM FLAME | 1 Piece(s) | 5 Day(s) | 10 | 15 ~ 4000 | T (One End-Side) / W (Both Ends) |
Loading...
Standard Extrusion Size(mm) | 30 | Extrusion Size | 30x90 | Extrusion Series | NIC Autotec M6 Series |
---|---|---|---|---|---|
Extrusion Type | Rectangle | Number of Extrusion Slots | 1 Row Groove × 3 Row Groove | Number of Slotted Surfaces | 4-Side Slot |
Material | A6063S-T5 (205) | Surface Treatment (Painting) | Clear Electrodeposition Coating | Color | Silver |
How can we improve?
How can we improve?