Hard Bracket G100

Brand :
SUS
Caution
Product Description
SF-40/45 L size, groove width 10 mm type. Hard bracket G100, RoHS10 compliant. Material: aluminum extruded material, anodizing surface treatment (black: black anodizing). Weight: 407 g (single Item)