Angle Bracket SS2040

Brand :
SUS
Caution
Product Description
SF-20 SS size, groove width 6 mm type. Equal angle steel bracket SS2040, RoHS10 compliant. Material: aluminum extruded material, anodizing surface treatment (black: black anodizing). Weight: 9 g (single Item)