(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· LFWK-OH: Standard type, double type rectangular flange with lubrication hole, aluminum case, linear bearings
· Double type incorporating two linear bearings embedded in an aluminum housing with flange.
· Ideal for vertical axis systems or for use when momentum load is acting.
· MLFWK-OH: Anti-rust type
· ULFWK-OH: An ultra-long service lifespan type with an incorporated ultra bearing.
· UMLFWK-OH: A rust-resistant type with an ultra-long service life
Part Number |
---|
ULFWK50-OH |
UMLFWK50-OH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Cylinder Surface Treatment |
---|---|---|---|---|---|---|---|
฿ 100.00 | OZK LINEAR BUSH | 1 Piece(s) | Quote | 10 | [No Surface Treatment] No | ||
฿ 100.00 | OZK LINEAR BUSH | 1 Piece(s) | Quote | 10 | [Surface Treatment] Anti-rust Processing |
Loading...
Type | Flange | Inscribed Circle Dia. dr(Ø) | 50 | Overall Length L(mm) | 224 |
---|---|---|---|---|---|
Flange Type | Standard Flange | Style | Standard | Outer Cylinder Material | Aluminum |
Outer Dia. D(Ø) | 102 | Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Double | Motion | Linear Motion | Types | Flanged End Face |
Length | Double | Basic Load Rating: Dynamic Load (Details)(N) | 13442 | Basic Load Rating: Static Load(N) | 12860 |
Inscribed Circle Dia. Tolerance (Negative Side)(mm) | -0.012 | Flange Shape | Square type flange | Specifications | Ultra series (long life) |
Dust-proof Seal | With double seal |
How can we improve?
How can we improve?