(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· LFLK: Standard type linear bearing
· MLFLK: A rust-prevention type with high-level rust-prevention effect. A more affordable price achieved through the use of stainless steel.
· ULFLK: Ultra-long lifespan (U ultra) type with high tolerance of moment loads. An ultra-long lifespan that is 18.5 times the lifespan of the standard type.
· UMLFLK: Ultra-long lifespan (U ultra) rust-prevention type.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,723.40 | OZK LINEAR BUSH | 1 Piece(s) | 8 Day(s) | 10 | 6 | 51 | [No Surface Treatment] No | 15 | 354 | 310 | -0.012 | Standard | ||
฿ 1,729.44 | OZK LINEAR BUSH | 1 Piece(s) | 8 Day(s) | 10 | 8 | 66 | [No Surface Treatment] No | 19 | 419 | 450 | -0.012 | Standard | ||
฿ 2,086.22 | OZK LINEAR BUSH | 1 Piece(s) | 8 Day(s) | 10 | 10 | 80 | [No Surface Treatment] No | 23 | 865 | 850 | -0.012 | Standard | ||
฿ 2,273.94 | OZK LINEAR BUSH | 1 Piece(s) | 8 Day(s) | 10 | 12 | 84 | [No Surface Treatment] No | 26 | 892 | 860 | -0.015 | Standard | ||
฿ 3,016.66 | OZK LINEAR BUSH | 1 Piece(s) | Quote | 10 | 13 | 90 | [No Surface Treatment] No | 28 | 902 | 870 | -0.015 | Standard | ||
฿ 2,768.44 | OZK LINEAR BUSH | 1 Piece(s) | 8 Day(s) | 10 | 16 | 103 | [No Surface Treatment] No | 32 | 1248 | 1300 | -0.015 | Standard | ||
฿ 3,290.17 | OZK LINEAR BUSH | 1 Piece(s) | 8 Day(s) | 10 | 20 | 118 | [No Surface Treatment] No | 40 | 2083 | 2020 | -0.018 | Standard | ||
฿ 6,260.45 | OZK LINEAR BUSH | 1 Piece(s) | 8 Day(s) | 10 | 30 | 182 | [No Surface Treatment] No | 52 | 5273 | 5010 | -0.018 | Standard | ||
฿ 4,511.25 | OZK LINEAR BUSH | 1 Piece(s) | 8 Day(s) | 10 | 6 | 51 | [Surface Treatment] Anti-rust Processing | 15 | 354 | 310 | -0.012 | Standard | ||
฿ 4,553.47 | OZK LINEAR BUSH | 1 Piece(s) | 13 Day(s) | 10 | 8 | 66 | [Surface Treatment] Anti-rust Processing | 19 | 419 | 450 | -0.012 | Standard | ||
฿ 5,439.95 | OZK LINEAR BUSH | 1 Piece(s) | 8 Day(s) | 10 | 10 | 80 | [Surface Treatment] Anti-rust Processing | 23 | 865 | 850 | -0.012 | Standard | ||
฿ 5,777.65 | OZK LINEAR BUSH | 1 Piece(s) | 8 Day(s) | 10 | 12 | 84 | [Surface Treatment] Anti-rust Processing | 26 | 892 | 860 | -0.015 | Standard | ||
฿ 7,473.33 | OZK LINEAR BUSH | 1 Piece(s) | Quote | 10 | 13 | 90 | [Surface Treatment] Anti-rust Processing | 28 | 902 | 870 | -0.015 | Standard | ||
฿ 7,086.27 | OZK LINEAR BUSH | 1 Piece(s) | 8 Day(s) | 10 | 16 | 103 | [Surface Treatment] Anti-rust Processing | 32 | 1248 | 1300 | -0.015 | Standard | ||
฿ 8,367.84 | OZK LINEAR BUSH | 1 Piece(s) | 13 Day(s) | 10 | 20 | 118 | [Surface Treatment] Anti-rust Processing | 40 | 2083 | 2020 | -0.018 | Standard | ||
฿ 16,011.74 | OZK LINEAR BUSH | 1 Piece(s) | 8 Day(s) | 10 | 30 | 182 | [Surface Treatment] Anti-rust Processing | 52 | 5273 | 5010 | -0.018 | Standard | ||
฿ 100.00 | OZK LINEAR BUSH | 1 Piece(s) | Quote | 10 | 6 | 51 | [No Surface Treatment] No | 15 | 354 | 310 | -0.012 | Ultra series (long life) | ||
฿ 100.00 | OZK LINEAR BUSH | 1 Piece(s) | Quote | 10 | 8 | 66 | [No Surface Treatment] No | 19 | 419 | 450 | -0.012 | Ultra series (long life) | ||
฿ 100.00 | OZK LINEAR BUSH | 1 Piece(s) | Quote | 10 | 13 | 90 | [No Surface Treatment] No | 28 | 902 | 870 | -0.015 | Ultra series (long life) | ||
฿ 100.00 | OZK LINEAR BUSH | 1 Piece(s) | Quote | 10 | 6 | 51 | [Surface Treatment] Anti-rust Processing | 15 | 354 | 310 | -0.012 | Ultra series (long life) | ||
฿ 100.00 | OZK LINEAR BUSH | 1 Piece(s) | Quote | 10 | 8 | 66 | [Surface Treatment] Anti-rust Processing | 19 | 419 | 450 | -0.012 | Ultra series (long life) |
Loading...
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Iron | Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Double | Motion | Linear Motion | Types | Flanged End Face |
Length | Long | Flange Shape | Square type flange | Dust-proof Seal | With double seal |
How can we improve?
How can we improve?