(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compatible with the SF30 series. 8 mm groove width type. This is a 50 mm / 100 mm aluminum extrusion.
Part Number |
---|
SFF-512 |
SFF-514/L[50-4000/0.1] |
SFF-514/L[50-4000/0.1]/K[DHS,DHW,DVS,DVW] |
SFF-514/L[50-4000/0.1]/K[QCC,QCS,QCV,QCW,QCY] |
SFF-514/L[50-4000/0.1]/K[QCC,QCS,QCV,QCW,QCY]-[TL,TR,TW] |
SFF-514/L[50-4000/0.1]/K[TL,TR,TW] |
SFF-514/L[50-4000/0.1]/K[TL,TR,TW]-[DHS,DVS] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Extrusion Type | Surface Treatment | Length (mm) | (1-1) length (Standard) (mm) | (2-1) Side Drilling | (2-2) Optional specifications for frame cap external dimensions (TG joint only) | (3) End Face Tapping | (4) 45° Diagonal Cut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21,773.20 | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(without Additional Machining) | - | - | 4000 | - | - | - | - | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(without Additional Machining) | - | 50 ~ 4000 | - | - | - | - | - | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | [Clear Anodize] Alumite | 50 ~ 4000 | - | Not Provided | - | Not Provided | Both ends [DHW] / Both ends [DVW] / One end [DHS] / One end [DVS] | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | For QC Joint [QCC] / For QC Joint [QCS] / For QC Joint [QCV] / For QC Joint [QCW] / For QC Joint [QCY] | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | For QC Joint [QCC] / For QC Joint [QCS] / For QC Joint [QCV] / For QC Joint [QCW] / For QC Joint [QCY] | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | [Clear Anodize] Alumite | 50 ~ 4000 | - | Not Provided | - | TL / TR / TW | Not Provided | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | [Clear Anodize] Alumite | 50 ~ 4000 | - | Not Provided | - | TL / TR / TW | One end [DHS] / One end [DVS] |
Loading...
Standard Extrusion Size(mm) | 50 | Extrusion Size | 50x100 | Extrusion Series | SUS SF30 (8 mm Groove Width Type) |
---|---|---|---|---|---|
Number of Extrusion Slots | 2 Row Groove × 4 Row Groove | Number of Slotted Surfaces | 4-Side Slot | Material | A6N01SS-T5 |
Cross Sectional Moment of Inertia lx | 153.40 x 10 4 mm 4 | Cross Sectional Moment of Inertia ly | 42.48 x 10 4 mm 4 | Section Modulus Zx | 30.68 x 10 3 mm 3 |
Section Modulus Zy | 16.99 x 10 3 mm 3 | Resistance(Ω) | 109-10 (anti-static level) |
How can we improve?
How can we improve?