(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compatible with the SF30 series. 8 mm groove width type. This is a 30 mm / 30 mm aluminum extrusion.
Part Number |
---|
SFF-312 |
SFF-314/L[50-4000/0.1] |
SFF-314/L[50-4000/0.1]/K[DHS,DHW,DVS,DVW] |
SFF-314/L[50-4000/0.1]/K[TL,TR,TW] |
SFF-314/L[50-4000/0.1]/K[TL,TR,TW]-[DHS,DVS] |
SFF-314/L[50-4000/0.1]/KQCC |
SFF-314/L[50-4000/0.1]/KQCC-[TL,TR,TW] |
SFF-314/L[50-4000/0.1]/KQCS |
SFF-314/L[50-4000/0.1]/KQCS-[TL,TR,TW] |
SFF-314/L[50-4000/0.1]/KQCV |
SFF-314/L[50-4000/0.1]/KQCV-[TL,TR,TW] |
SFF-314/L[50-4000/0.1]/KQCW |
SFF-314/L[50-4000/0.1]/KQCW-[TL,TR,TW] |
SFF-314/L[50-4000/0.1]/KQCY |
SFF-314/L[50-4000/0.1]/KQCY-[TL,TR,TW] |
SFF-314/L[50-4000/0.1]/KTGS-3L |
SFF-314/L[50-4000/0.1]/KTGS-3L-[TL,TR,TW] |
SFF-314/L[50-4000/0.1]/KTGS |
SFF-314/L[50-4000/0.1]/KTGS-[TL,TR,TW] |
SFF-314/L[50-4000/0.1]/KTGSW-3L |
SFF-314/L[50-4000/0.1]/KTGSW-3L-[TL,TR,TW] |
SFF-314/L[50-4000/0.1]/KTGSW |
SFF-314/L[50-4000/0.1]/KTGSW-[TL,TR,TW] |
SFF-314/L[50-4000/0.1]/KTGW-3 |
SFF-314/L[50-4000/0.1]/KTGW-3-[TL,TR,TW] |
SFF-314/L[50-4000/0.1]/KTGW-3L |
SFF-314/L[50-4000/0.1]/KTGW-3L-[TL,TR,TW] |
SFF-314/L[50-4000/0.1]/KTGW-3R |
SFF-314/L[50-4000/0.1]/KTGW-3R-[TL,TR,TW] |
SFF-314/L[50-4000/0.1]/KTGW |
SFF-314/L[50-4000/0.1]/KTGW-[TL,TR,TW] |
SFF-314/L[50-4000/0.1]/KTGWW-3 |
SFF-314/L[50-4000/0.1]/KTGWW-3-[TL,TR,TW] |
SFF-314/L[50-4000/0.1]/KTGWW-3L |
SFF-314/L[50-4000/0.1]/KTGWW-3L-[TL,TR,TW] |
SFF-314/L[50-4000/0.1]/KTGWW-3R |
SFF-314/L[50-4000/0.1]/KTGWW-3R-[TL,TR,TW] |
SFF-314/L[50-4000/0.1]/KTGWW |
SFF-314/L[50-4000/0.1]/KTGWW-[TL,TR,TW] |
SFF-314/L[50-4000/0.1]/KWJS |
SFF-314/L[50-4000/0.1]/KWJS-[TL,TR,TW] |
SFF-314/L[50-4000/0.1]/KWJW |
SFF-314/L[50-4000/0.1]/KWJW-[TL,TR,TW] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Extrusion Type | Surface Treatment | Length (mm) | (1-1) length (Standard) (mm) | (2-1) Side Drilling | (2-1) Side Drilling | (2-2) Optional specifications for frame cap external dimensions (TG joint / For Tapping Bolt Only) | (3) End Face Tapping | (4) 45° Diagonal Cut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,700.00 | SUS ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | [Rectangle Shape] Rectangle(without Additional Machining) | - | - | 4000 | - | - | - | - | - | ||
- | ALMINUM FLAME | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(without Additional Machining) | - | 50 ~ 4000 | - | - | - | - | - | - | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | [Clear Anodize] Alumite | 50 ~ 4000 | - | - | Not Provided | - | Not Provided | Both ends [DHW] / Both ends [DVW] / One end [DHS] / One end [DVS] | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | [Clear Anodize] Alumite | 50 ~ 4000 | - | - | Not Provided | - | TL / TR / TW | Not Provided | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | [Clear Anodize] Alumite | 50 ~ 4000 | - | - | Not Provided | - | TL / TR / TW | One end [DHS] / One end [DVS] | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | For QC Joint [QCC] | - | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | For QC Joint [QCC] | - | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | For QC Joint [QCS] | - | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | For QC Joint [QCS] | - | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | For QC Joint [QCV] | - | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | For QC Joint [QCV] | - | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | For QC Joint [QCW] | - | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | For QC Joint [QCW] | - | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | For QC Joint [QCY] | - | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | For QC Joint [QCY] | - | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3R (Right) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3R (Right) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3R (Right) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3R (Right) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | For S double joint [WJS] | - | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | For S double joint [WJS] | - | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | For S double joint [WJW] | - | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | For S double joint [WJW] | - | - | TL / TR / TW | Not Provided |
Loading...
Standard Extrusion Size(mm) | 30 | Extrusion Size | 30x120 | Extrusion Series | SUS SF30 (8 mm Groove Width Type) |
---|---|---|---|---|---|
Number of Extrusion Slots | 1 Row Groove × 4 Row Groove | Number of Slotted Surfaces | 4-Side Slot | Material | A6N01SS-T5 |
Cross Sectional Moment of Inertia lx | 152.58 x 10 4 mm 4 | Cross Sectional Moment of Inertia ly | 11.24 x 10 4 mm 4 | Section Modulus Zx | 25.43 x 10 3 mm 3 |
Section Modulus Zy | 7.49 x 10 3 mm 3 | Resistance(Ω) | 109-10 (anti-static level) |
How can we improve?
How can we improve?