1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Aluminum Structural Material SF30, Groove Width 8‑mm Type (SF-30/60) (Part Number)

Aluminum Structural Material SF30, Groove Width 8‑mm Type (SF-30/60)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compatible with the SF30 series. 8‑mm groove width type.


[Item Shipped Same Day]
SFF-362/SFF-364 cut items must be ordered by 3:00 pm to be shipped on the same day.

Note: Note: Excluding Saturday, Sunday, public holidays and manufacturer's holidays
(Example) Ordered before 3:00 pm on Friday ⇒ accepted on Friday, shipped on Monday
Ordered on Saturday ⇒ processed on following Monday and shipped on Tuesday
Note: Does not apply when additional work is required

 
Part Number
SFF-362
SFF-362B
SFF-364/L[50-4000/0.1]
SFF-364/L[50-4000/0.1]/K[DHS,​DHW,​DVS,​DVW]
SFF-364/L[50-4000/0.1]/K[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/K[TL,​TR,​TW]-[DHS,​DVS]
SFF-364/L[50-4000/0.1]/KKFC
SFF-364/L[50-4000/0.1]/KKFC-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KKFS
SFF-364/L[50-4000/0.1]/KKFS-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KKFV
SFF-364/L[50-4000/0.1]/KKFV-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KKFW
SFF-364/L[50-4000/0.1]/KKFW-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KKFY
SFF-364/L[50-4000/0.1]/KKFY-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KQCC
SFF-364/L[50-4000/0.1]/KQCC-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KQCS
SFF-364/L[50-4000/0.1]/KQCS-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KQCV
SFF-364/L[50-4000/0.1]/KQCV-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KQCW
SFF-364/L[50-4000/0.1]/KQCW-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KQCY
SFF-364/L[50-4000/0.1]/KQCY-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGC-3
SFF-364/L[50-4000/0.1]/KTGC-3-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGC-3L
SFF-364/L[50-4000/0.1]/KTGC-3L-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGC-3R
SFF-364/L[50-4000/0.1]/KTGC-3R-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGC
SFF-364/L[50-4000/0.1]/KTGC-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGCW-3
SFF-364/L[50-4000/0.1]/KTGCW-3-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGCW-3L
SFF-364/L[50-4000/0.1]/KTGCW-3L-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGCW-3R
SFF-364/L[50-4000/0.1]/KTGCW-3R-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGCW
SFF-364/L[50-4000/0.1]/KTGCW-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGD-3L
SFF-364/L[50-4000/0.1]/KTGD-3L-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGD
SFF-364/L[50-4000/0.1]/KTGD-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGDW-3L
SFF-364/L[50-4000/0.1]/KTGDW-3L-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGDW
SFF-364/L[50-4000/0.1]/KTGDW-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGG-3
SFF-364/L[50-4000/0.1]/KTGG-3-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGG-3L
SFF-364/L[50-4000/0.1]/KTGG-3L-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGG-3R
SFF-364/L[50-4000/0.1]/KTGG-3R-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGG
SFF-364/L[50-4000/0.1]/KTGG-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGGW-3
SFF-364/L[50-4000/0.1]/KTGGW-3-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGGW-3L
SFF-364/L[50-4000/0.1]/KTGGW-3L-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGGW-3R
SFF-364/L[50-4000/0.1]/KTGGW-3R-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGGW
SFF-364/L[50-4000/0.1]/KTGGW-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGM-3
SFF-364/L[50-4000/0.1]/KTGM-3-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGM-3L
SFF-364/L[50-4000/0.1]/KTGM-3L-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGM-3R
SFF-364/L[50-4000/0.1]/KTGM-3R-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGM
SFF-364/L[50-4000/0.1]/KTGM-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGMW-3
SFF-364/L[50-4000/0.1]/KTGMW-3-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGMW-3L
SFF-364/L[50-4000/0.1]/KTGMW-3L-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGMW-3R
SFF-364/L[50-4000/0.1]/KTGMW-3R-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGMW
SFF-364/L[50-4000/0.1]/KTGMW-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGS-3L
SFF-364/L[50-4000/0.1]/KTGS-3L-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGS
SFF-364/L[50-4000/0.1]/KTGS-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGSW-3L
SFF-364/L[50-4000/0.1]/KTGSW-3L-[TL,​TR,​TW]
SFF-364/L[50-4000/0.1]/KTGSW
SFF-364/L[50-4000/0.1]/KTGSW-[TL,​TR,​TW]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExtrusion Type Surface Treatment (1-1) length (Standard)
(mm)
(1-2) Length [cut per customer request]
(mm)
(2-1) Side Drilling (2-2) Optional specifications for frame cap external dimensions (TG joint / For Tapping Bolt Only) (3) End Face Tapping (4) 45° Diagonal Cut

฿ 6,967.67

SUS ALMINUM FLAME 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(without Additional Machining)-4000-----

฿ 8,917.44

SUS ALMINUM FLAME 1 Piece(s) 7 Day(s) [Rectangle Shape] Rectangle(without Additional Machining)Black Anodize4000-----

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 3 Day(s) [Rectangle Shape] Rectangle(without Additional Machining)--50 ~ 4000----

-

SUS ALMINUM FLAME 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)[Clear Anodize] Alumite-50 ~ 4000Not Provided-Not ProvidedBoth ends [DHW] / Both ends [DVW] / One end [DHS] / One end [DVS]

-

SUS ALMINUM FLAME 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)[Clear Anodize] Alumite-50 ~ 4000Not Provided-TL / TR / TWNot Provided

-

SUS ALMINUM FLAME 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)[Clear Anodize] Alumite-50 ~ 4000Not Provided-TL / TR / TWOne end [DHS] / One end [DVS]

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For KF Joint [KFC]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For KF Joint [KFC]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For KF Joint [KFS]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For KF Joint [KFS]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For KF Joint [KFV]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For KF Joint [KFV]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For KF Joint [KFW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For KF Joint [KFW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For KF Joint [KFY]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For KF Joint [KFY]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For QC Joint [QCC]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For QC Joint [QCC]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For QC Joint [QCS]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For QC Joint [QCS]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For QC Joint [QCV]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For QC Joint [QCV]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For QC Joint [QCW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For QC Joint [QCW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For QC Joint [QCY]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For QC Joint [QCY]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGC]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGC]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGC]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGC]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGC]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGC]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGC]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGC]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGCW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGCW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGCW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGCW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGCW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGCW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGCW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGCW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGD]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGD]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGD]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGD]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGDW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGDW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGDW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGDW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGG]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGG]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGG]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGG]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGG]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGG]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGG]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGG]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGGW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGGW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGGW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGGW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGGW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGGW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGGW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGGW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGM]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGM]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGM]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGM]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGM]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGM]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGM]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGM]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGMW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGMW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGMW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGMW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGMW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGMW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGMW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGMW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGS]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGS]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGS]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGS]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGSW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGSW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGSW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)--50 ~ 4000For TG Joint and Tapping Bolt [TGSW]-TL / TR / TWNot Provided

Loading...

Basic Information

Standard Extrusion Size(mm) 30 Extrusion Size 30x60 Extrusion Series SUS SF30 (8 mm Groove Width Type)
Number of Extrusion Slots 1 Row Groove × 2 Row Groove Number of Slotted Surfaces 4-Side Slot Material A6N01SS-T5
Cross Sectional Moment of Inertia lx 20.56 x 10 4 mm 4 Cross Sectional Moment of Inertia ly 5.33 x 10 4 mm 4 Section Modulus Zx 6.85 x 10 3 mm 3
Section Modulus Zy 3.56 x 10 3 mm 3 Resistance(Ω) 109-10 (anti-static level)