1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Rotary Stage, Square Type (BRE)

Rotary Stage, Square Type (BRE)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 9,779.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

A square rotary stage that can be easily combined with a stage of the same size.

Part Number
BRE04020
BRE06020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Range Selectable) Load Capacity
(N)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)

฿ 9,779.21

SURUGA SEIKI 1 Piece(s) Available 8 Day(s) 10~40mm9.84040

฿ 9,779.21

SURUGA SEIKI 1 Piece(s) Available 8 Day(s) 1041~70mm29.46060

Loading...

  1. 1

Basic Information

Table Shape Square shape Load Capacity (Range Selectable)(N) 5~30 Travel Distance (Coarse)(deg) 360°
Travel Distance (Fine)(deg) ±10° Feeding Method Micrometer Head Table Material Aluminum
Table Surface Treatment Black Anodize Travel Guide ground glass joint Table Size (Thickness) H (Range Selectable)(mm) 15.1~20
Stroke (θ Angle)(deg) 360 Stroke (α Angle)(deg) ±10 Table Size (Thickness) H(mm) 20
Through Hole (Table Center Hole) No Table Parallelism(µm) 50 Feed Knob Position Side
Clamp No Reversed Standard