1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fixed Current Controller

Fixed Current Controller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,962.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The powder and hysteresis type clutch and brake depend on energization, so the torque will fluctuate if the current values fluctuate when using general, low voltage controls.
· The constant current controls require resistance values to be set for the load that connects to the controller.
· Output current settings include a built-in semi-fixed VR installed next to the terminal block, an external VR that can be connected to the terminal block and installed locally and can select the analog voltage to be supplied to the terminal block.
· The Hysteresis Clutch and brakes may generate residual torque (cocking) through a sudden current reduction or current reduction in a stopped state.

 
Part Number
CTA1100
CTA1200
CTA3200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSControl Output Applicable load Specifications

฿ 7,962.97

OGC CONTROLLER 1 Piece(s) 3 Day(s) 101.5A or lessDC24V 36W-

฿ 9,795.62

CONTROLLER 1 Piece(s) Same day 101.5A or lessDC24V 36WCAT1200 and CAT3200 are the same in terms of shape and size.

฿ 12,098.20

OGC CONTROLLER 1 Piece(s) 3 Day(s) 103.0A or lessDC24V 72WCAT1200 and CAT3200 are the same in terms of shape and size.

Loading...

  1. 1

Basic Information

Function Controller Input Voltage DC24 to 26V