1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Guide Roller【1-2 Pieces Per Package】 (Part Number)

Guide Roller
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 592.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A single rail on the bottom is sufficient.
· Ideal for installing in narrow areas.
· Wear is minimal due to the use of resistant nylon.
· Use this together with heavy-duty door wheel.
[Applications]
· For single rail gates.

 
Part Number
GUM-0005
GUM-0010SALE
GUS-0005
GUS-0010
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType The material of frames Axis material Roller (Wheel) Width
(φ ,mm)
Mounting Surface Width
(mm)
Mounting Surface Full Length
(mm)
Mounting Surface Screw Pitch
(mm)
Mounting Surface Screw Hole Diameter
(φ)
Roller Length
(mm)
Mounting Method

฿ 592.00

SOLENOID VALVES 1 Pack(s)

2 Pieces Per Package

10 Day(s) RollerIronIronφ22-24----50Screwing

฿ 1,225.00

฿ 845.13

GUIDE ROLLER 1 Piece(s) Same day Roller with frameIronIron-5019314214-Welding, screwing (with screwing holes)

฿ 1,072.00

SOLENOID VALVES 1 Pack(s)

2 Pieces Per Package

1 Day(s) RollerSUS304SUS304φ22-24----50Screwing

฿ 4,241.00

SOLENOID VALVES 1 Piece(s) 1 Day(s) Roller with frameSUS304SUS304-5019314214-Welding, screwing (with screwing holes)

Loading...

  1. 1

Basic Information

Type Hallway and Gate Foyer / Door Types Guide Rollers for Door Roller (Wheel) Material Nylon resistant
Shaft diameter(mm) M10 Wheel Diameter(mm) 22-24 Gate Door Width 20-75
Application For 1 rail gate