(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Commercial-type linear bushing with clearance adjustment function.
[Features]
· Commercial-type with clearance adjustment function. Achieves low-friction linear motion using a simple mechanism.
· Costs can be significantly reduced as the block and shaft are combined in an economy type support base.
· After slide bushing is integrated in the housing, the block shape corresponding to the fittings can be selected.
· The product is also useful for shortening the design time.
[Applications]
· The simple structure and low-friction linear action make the bushing suitable for transport equipment, food machinery, semiconductor manufacturing installation, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Diameter of Inscribed Circle (Ø) | Outer Cylinder Material | Mount overall length (mm) | Number of blocks per shaft |
---|---|---|---|---|---|---|---|---|---|---|
฿ 12,893.59 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 25 | [Stainless Steel] Martensitic stainless steel | 800 | 1 | ||
฿ 19,337.76 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 25 | [Stainless Steel] Martensitic stainless steel | 1000 | 2 | ||
฿ 25,027.52 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 25 | [Stainless Steel] Martensitic stainless steel | 1500 | 2 | ||
฿ 28,432.34 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 25 | [Stainless Steel] Martensitic stainless steel | 1800 | 2 | ||
฿ 30,668.44 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 25 | [Stainless Steel] Martensitic stainless steel | 2000 | 2 | ||
฿ 11,486.07 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 25 | [Stainless Steel] Martensitic stainless steel | 300 | 2 | ||
฿ 13,698.05 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 25 | [Stainless Steel] Martensitic stainless steel | 500 | 2 | ||
฿ 17,076.93 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 25 | [Stainless Steel] Martensitic stainless steel | 800 | 2 | ||
฿ 17,822.90 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | [Stainless Steel] Martensitic stainless steel | 1000 | 1 | ||
฿ 24,282.76 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | [Stainless Steel] Martensitic stainless steel | 1500 | 1 | ||
฿ 28,084.98 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | [Stainless Steel] Martensitic stainless steel | 1800 | 1 | ||
฿ 30,643.71 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | [Stainless Steel] Martensitic stainless steel | 2000 | 1 | ||
฿ 8,877.88 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | [Stainless Steel] Martensitic stainless steel | 300 | 1 | ||
฿ 11,412.50 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | [Stainless Steel] Martensitic stainless steel | 500 | 1 | ||
฿ 15,288.89 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | [Stainless Steel] Martensitic stainless steel | 800 | 1 | ||
฿ 23,166.51 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | [Stainless Steel] Martensitic stainless steel | 1000 | 2 | ||
฿ 29,626.37 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | [Stainless Steel] Martensitic stainless steel | 1500 | 2 | ||
฿ 33,428.59 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | [Stainless Steel] Martensitic stainless steel | 1800 | 2 | ||
฿ 35,987.32 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | [Stainless Steel] Martensitic stainless steel | 2000 | 2 | ||
฿ 14,221.50 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | [Stainless Steel] Martensitic stainless steel | 300 | 2 | ||
฿ 16,756.11 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | [Stainless Steel] Martensitic stainless steel | 500 | 2 | ||
฿ 20,632.51 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | [Stainless Steel] Martensitic stainless steel | 800 | 2 |
Loading...
Type | Related Components | Outer Cylinder Surface Treatment | No Surface Treatment | Holder Material | Resin |
---|
How can we improve?
How can we improve?