1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Slide Bushing, CE Type (Commercial Type) (CE30-1-300)

NBE LINEAR BUSHING

Slide Bushing, CE Type (Commercial Type) (CE30-1-300)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Commercial-type linear bushing.
[Features]
· Commercial Type. Achieves low-friction linear motion using a simple mechanism.
· Costs can be significantly reduced as the block and shaft are combined in an economy type support base.
· Slide bushing is embedded in the housing, and a block shape can be selected corresponding to the fitting.
· The product is also useful for shortening the design time.
[Applications]
· The simple structure and low-friction linear action make the bushing suitable for transport equipment, food machinery, semiconductor manufacturing installation, etc.

 
Part Number
CE30-1-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDiameter of Inscribed Circle
(Ø)
Outer Cylinder Material Mount overall length
(mm)
Number of blocks per shaft

฿ 6,217.24

NBE LINEAR BUSHING 1 Piece(s) Quote -30[Steel] Bearing Steel3001

Loading...

  1. 1

Basic Information

Outer Cylinder Surface Treatment No Surface Treatment Types Commercial Form Holder Material Resin