1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Viscosity Liquid Atomizing Spray Nozzle Mini Atomizing Nozzle MMAE/MMA Type

High-Viscosity Liquid Atomizing Spray Nozzle Mini Atomizing Nozzle MMAE/MMA Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,964.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Atomization can be done from low to high viscosity liquids.
· Abundant lineup from very small flow rate.
· Large liquid passage diameter effectively prevents clogging.
· Simple structure that enables easy dismantling and maintenance.
[Applications]
· Coating, mold release agent spraying, precision cleaning of glass base, precision cleaning of wafers, spraying of deodorant / bactericidal solution, cleaning of precision parts, precision cleaning of automotive parts, precision cleaning of resin products, paste spraying.

 
Part Number
MMA-10
MMA-30
MMA-50
MMA-100
MMAE-9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLiquid Atomization Port Diameter
(mm)

฿ 12,987.00

EVL SPLAY NOZZLE 1 Piece(s) 9 Day(s) 101.1

฿ 12,964.00

EVL SPLAY NOZZLE 1 Piece(s) 9 Day(s) 101.5

฿ 12,964.00

EVL SPLAY NOZZLE 1 Piece(s) 9 Day(s) 101.7

฿ 13,549.00

EVL SPLAY NOZZLE 1 Piece(s) 9 Day(s) 102.4

฿ 12,987.00

EVL SPLAY NOZZLE 1 Piece(s) 9 Day(s) 100.7

Loading...

  1. 1

Basic Information

Spray Pattern Filled Circle Cone /Filled Square Cone Fluid two-fluid mixing Material SUS316L
Type Two Fluid Features Mist Applicable Fluid Aqueous Solution / Water
Operating Pressure Range(MPa) ::0.3