1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Long Hinge with Rounded Corners, BF-4

Long Hinge with Rounded Corners, BF-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,447.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
BF-4-GB-51
BF-4-GB-64
BF-4-NI-51
BF-4-NI-64
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Main Body Surface Treatment Finish/Color

฿ 1,447.62

WBR HINGE 50 Piece(s) 7 Day(s) 5130[Bronze Plating] GB PlatingGB

฿ 1,657.15

WBR HINGE 50 Piece(s) 7 Day(s) 6432[Bronze Plating] GB PlatingGB

฿ 1,447.62

WBR HINGE 50 Piece(s) 7 Day(s) 5130Nickel PlatingNickel

฿ 1,657.15

WBR HINGE 50 Piece(s) 7 Day(s) 6432Nickel PlatingNickel

Loading...

  1. 1

Basic Information

Flat Hinge Type Rectangle shaped Body Material Iron Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Screw Additional Function No
Mounting Screw Hole Type Round hole Reversed Left and Right Combination