(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
00517961 |
00517962 |
00517963 |
00517964 |
00518351 |
00518352 |
00518353 |
00518354 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Reversed | Plate Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 212.39 | DETACHABLE HINGES | 2 Piece(s) | Quote | 76 | 88 | [For Right Side] For Right Side | 3.4 | ||
฿ 297.15 | DETACHABLE HINGES | 2 Piece(s) | Quote | 101 | 106 | [For Right Side] For Right Side | 3.8 | ||
฿ 381.91 | DETACHABLE HINGES | 2 Piece(s) | Quote | 126 | 106 | [For Right Side] For Right Side | 3.8 | ||
฿ 447.62 | DETACHABLE HINGES | 2 Piece(s) | Quote | 151 | 106 | [For Right Side] For Right Side | 3.8 | ||
฿ 212.39 | DETACHABLE HINGES | 2 Piece(s) | Quote | 76 | 88 | For Left Side | 3.4 | ||
฿ 297.15 | DETACHABLE HINGES | 2 Piece(s) | Quote | 101 | 106 | For Left Side | 3.8 | ||
฿ 381.91 | DETACHABLE HINGES | 2 Piece(s) | Quote | 126 | 106 | For Left Side | 3.8 | ||
฿ 447.62 | DETACHABLE HINGES | 2 Piece(s) | Quote | 151 | 106 | For Left Side | 3.8 |
Loading...
Main Body Type | Detachable Hinges | Detachable, Flag Hinge Type | Flag Type | Operating Environment | Standard |
---|---|---|---|---|---|
Body Material | Copper Plate | Main Body Surface Treatment | Fabric | Additional Function | No |
Mounting Method | Weld-On |
How can we improve?
How can we improve?