1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Slide Hinge 35 mm (Press Cap)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 308.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A hinge that performs complex opening and closing operations through the movement of two links connecting the frame and cup.
[Features]
·The hinge is not visible from the outside.
·he fit of the door can be adjusted after installation.
·he door can be installed on the outside of the box.
·Installing the door is quick and easy.

Part Number
AP1031C
AP1033C
AP1035C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdditional Function Cover Part

฿ 308.33

CONCEALED HINGES 1 Piece(s) Quote With catchAll covered

฿ 371.91

CONCEALED HINGES 1 Piece(s) Quote With catchHalf Covering

฿ 365.96

CONCEALED HINGES 1 Piece(s) Quote With catchInset

Loading...

  1. 1

Basic Information

Length L(mm) 64 Width W(mm) 45 Body Material Steel
Main Body Type Back hinge / hidden hinge Operating Environment Standard Mounting Method Screw
Mounting Screw Hole Type Round hole Main Body Surface Treatment Nickel Plating Opening Degree(℃) 100