1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Steel Ventilation Pipe

Steel Ventilation Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 742.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The 152 type is for 8635 and 8645P. Note: Cannot be joined under the floor.

 
Part Number
312-351
312-355
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Name I.D.
(φ)

฿ 742.90

GIA STEEL PIPE 1 Piece(s) 5 Day(s) Steel pipe ventilation pipe 75 type75

฿ 784.05

GIA STEEL PIPE 1 Piece(s) 14 Day(s) Steel pipe ventilation pipe 100 type100

Loading...

  1. 1

Basic Information

Material Steel Finish Electrolytic Zinc Plating Length(mm) 200
Thickness t(mm) 1.6