(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This anti-vibration rubber increase the lifespan of machines and equipment by damping and absorbing vibrations from machine in operation.
[Features]
· Prevents noise and adverse effect on surrounding machinery.
· Seven types to suit the mounting application.
· Easy selection method.
· Made from natural rubber.
[Applications]
· Ideal for anti-vibration of air blowers, engines, various industrial machinery, etc.
· Ideal for vibration damping and absorption.
Rubber Vibration Damper
Dimensional drawing
Model Number | D | H | M | L | Maximum Load (N) | Maximum Curvature (mm) | Spring Constant (N/mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|
VD4-0808M 3 | 8 | 8 | M 3 × 0.5 | 6 | 55 | 2 | 28 | 3 |
VD4-1010M 4 | 10 | 10 | M 4 × 0.7 | 10 | 88 | 2.5 | 35 | 2 |
VD4-1015M 4 | 15 | 92 | 3.75 | 25 | 3 | |||
VD4-1510M 4 | 15 | 10 | M 4 × 0.7 | 10 | 168 | 2 | 84 | 4 |
VD4-1515M 4 | 15 | 259 | 3.75 | 69 | 5 | |||
VD4-1520M 4 | 20 | 223 | 5 | 45 | 7 | |||
VD4-1530M 4 | 30 | 258 | 7.5 | 34 | 9 | |||
VD4-2010M 6 | 20 | 10 | M 6 × 1 | 18 | 645 | 2.5 | 258 | 15 |
VD4-2015M 6 | 15 | 468 | 3.75 | 125 | 10 | |||
VD4-2020M 6 | 20 | 367 | 5 | 73 | 13 | |||
VD4-2030M 6 | 30 | 420 | 7.5 | 56 | 23 | |||
VD4-2515M 6 | 25 | 15 | M 6 × 1 | 18 | 797 | 3.75 | 213 | 18 |
VD4-2517M 6 | 17 | 833 | 4.25 | 196 | 20 | |||
VD4-2520M 6 | 20 | 581 | 5 | 116 | 20 | |||
VD4-2530M 6 | 30 | 591 | 7.5 | 79 | 25 | |||
VD4-3015M 8 | 30 | 15 | M 8 × 1.25 | 20 | 1,023 | 3.75 | 273 | 30 |
VD4-3017M 8 | 17 | 1,275 | 4.25 | 300 | 31 | |||
VD4-3020M 8 | 20 | 1,014 | 5 | 203 | 35 | |||
VD4-3025M 8 | 25 | 1,026 | 6.25 | 164 | 38 | |||
VD4-3030M 8 | 30 | 776 | 7.5 | 103 | 43 | |||
VD4-4020M 8 | 40 | 20 | M 8 × 1.25 | 23 | 2,500 | 5 | 500 | 55 |
VD4-4025M 8 | 25 | 1,660 | 6.25 | 266 | 60 | |||
VD4-4030M 8 | 30 | 1,480 | 7.5 | 197 | 73 | |||
VD4-4040M 8 | 40 | 1,403 | 10 | 140 | 83 | |||
VD4-5020M10 | 50 | 20 | M10 × 1.5 | 28 | 3,460 | 5 | 692 | 90 |
VD4-5030M10 | 30 | 2,520 | 7.5 | 336 | 118 | |||
VD4-5040M10 | 40 | 2,760 | 10 | 276 | 140 |
Part Number |
---|
VD4-1530M4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Load (N) | Connecting Screw M | Height H (mm) | Spring Constant (N/mm) | Outer Diameter D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 56.66 | VIBRATION MATERIAL | 20 Piece(s) | 7 Day(s) | 10 | 258 | M4 | 30 | 34 | 15 |
Loading...
Type | Anti-vibration Rubber | Applications | Vibration Damping Proofing / Vibration Isolation | Operating Characteristics | Standard |
---|---|---|---|---|---|
Connection Type | One Side Male Thread | Hardness(Shore A) | 55±5 | Antivibration Rubber Type | Round shape |
Vibration Absorber Material | Natural Rubber (NR) | Operating Temperature Range(°C) | -40::80 | Mount material | Steel |
Please check the type/dimensions/specifications of the part VD4-1530M4 in the Anti-Vibration Rubber (Male Thread on One Side) (VD4) series.
Part Number |
---|
VD4-1510M4 |
VD4-1515M4 |
VD4-1520M4 |
VD4-2010M6 |
VD4-2015M6 |
VD4-2020M6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Max. Load (N) | Connecting Screw M | Height H (mm) | Spring Constant (N/mm) | Outer Diameter D (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 75.00 | 1 Piece(s) | 5 Day(s) | 10 | 168 | M4 | 10 | 84 | 15 | ||
฿ 45.17 | 20 Piece(s) | 7 Day(s) | 10 | 259 | M4 | 15 | 69 | 15 | ||
฿ 48.80 | 10 Piece(s) | 15 Day(s) | 10 | 223 | M4 | 20 | 45 | 15 | ||
฿ 62.42 | 1 Piece(s) | Same day | 10 | 645 | M6 | 10 | 258 | 20 | ||
฿ 57.66 | 1 Piece(s) | Same day | 10 | 468 | M6 | 15 | 125 | 20 | ||
฿ 86.77 | 1 Piece(s) | 19 Day(s) | 10 | 367 | M6 | 20 | 73 | 20 |
How can we improve?
How can we improve?