(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Since the tip of the bolt is made of polyacetal or brass, it does not damage the workpiece.
· The shape of the wing designed based on ergonomics, fits the fingers and does not hurt the hand even when using strong force.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length L (mm) | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) | the color of center cap | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 368.68 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 20 | 47 | 24 | Matt Black | Brass Chip | ||
฿ 368.68 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 20 | 47 | 24 | Matt Gray | Brass Chip | ||
฿ 368.68 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 20 | 47 | 24 | Matt Light Blue | Brass Chip | ||
฿ 368.68 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 20 | 47 | 24 | Matt Orange | Brass Chip | ||
฿ 368.68 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 20 | 47 | 24 | Matt Red | Brass Chip | ||
฿ 368.68 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 20 | 47 | 24 | Matt Yellow | Brass Chip | ||
฿ 368.53 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 20 | 47 | 24 | Matt Black | Resin Chip | ||
฿ 368.53 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 20 | 47 | 24 | Matt Gray | Resin Chip | ||
฿ 368.53 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 20 | 47 | 24 | Matt Light Blue | Resin Chip | ||
฿ 368.53 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 20 | 47 | 24 | Matt Orange | Resin Chip | ||
฿ 368.53 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 20 | 47 | 24 | Matt Red | Resin Chip | ||
฿ 368.53 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 20 | 47 | 24 | Matt Yellow | Resin Chip | ||
฿ 368.99 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 30 | 47 | 24 | Matt Black | Brass Chip | ||
฿ 368.99 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 30 | 47 | 24 | Matt Gray | Brass Chip | ||
฿ 368.99 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 30 | 47 | 24 | Matt Light Blue | Brass Chip | ||
฿ 368.99 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 30 | 47 | 24 | Matt Orange | Brass Chip | ||
฿ 368.99 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 30 | 47 | 24 | Matt Red | Brass Chip | ||
฿ 368.99 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 30 | 47 | 24 | Matt Yellow | Brass Chip | ||
฿ 368.84 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 30 | 47 | 24 | Matt Black | Resin Chip | ||
฿ 368.84 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 30 | 47 | 24 | Matt Gray | Resin Chip | ||
฿ 368.84 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 30 | 47 | 24 | Matt Light Blue | Resin Chip | ||
฿ 368.84 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 30 | 47 | 24 | Matt Orange | Resin Chip | ||
฿ 368.84 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | 30 | 47 | 24 | Matt Red | Resin Chip | ||
฿ 368.84 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M6 | 30 | 47 | 24 | Matt Yellow | Resin Chip | ||
฿ 407.72 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 20 | 55 | 28 | Matt Black | Brass Chip | ||
฿ 407.72 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 20 | 55 | 28 | Matt Gray | Brass Chip | ||
฿ 407.72 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 20 | 55 | 28 | Matt Light Blue | Brass Chip | ||
฿ 407.72 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | 20 | 55 | 28 | Matt Orange | Brass Chip | ||
฿ 407.72 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 20 | 55 | 28 | Matt Red | Brass Chip | ||
฿ 407.72 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 20 | 55 | 28 | Matt Yellow | Brass Chip | ||
฿ 407.57 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 20 | 55 | 28 | Matt Black | Resin Chip | ||
฿ 407.57 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 20 | 55 | 28 | Matt Gray | Resin Chip | ||
฿ 407.57 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 20 | 55 | 28 | Matt Light Blue | Resin Chip | ||
฿ 407.57 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 20 | 55 | 28 | Matt Orange | Resin Chip | ||
฿ 407.57 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 20 | 55 | 28 | Matt Red | Resin Chip | ||
฿ 407.57 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 20 | 55 | 28 | Matt Yellow | Resin Chip | ||
฿ 419.68 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 30 | 55 | 28 | Matt Black | Brass Chip | ||
฿ 419.68 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 30 | 55 | 28 | Matt Gray | Brass Chip | ||
฿ 419.68 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 30 | 55 | 28 | Matt Light Blue | Brass Chip | ||
฿ 419.68 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 30 | 55 | 28 | Matt Orange | Brass Chip | ||
฿ 419.68 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 30 | 55 | 28 | Matt Red | Brass Chip | ||
฿ 419.68 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 30 | 55 | 28 | Matt Yellow | Brass Chip | ||
฿ 419.52 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 30 | 55 | 28 | Matt Black | Resin Chip | ||
฿ 419.52 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 30 | 55 | 28 | Matt Gray | Resin Chip | ||
฿ 419.52 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 30 | 55 | 28 | Matt Light Blue | Resin Chip | ||
฿ 419.52 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 30 | 55 | 28 | Matt Orange | Resin Chip | ||
฿ 419.52 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 30 | 55 | 28 | Matt Red | Resin Chip | ||
฿ 419.52 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M8 | 30 | 55 | 28 | Matt Yellow | Resin Chip | ||
฿ 463.12 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 20 | 70 | 36 | Matt Black | Brass Chip | ||
฿ 463.12 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 20 | 70 | 36 | Matt Gray | Brass Chip | ||
฿ 463.12 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 20 | 70 | 36 | Matt Light Blue | Brass Chip | ||
฿ 463.12 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 20 | 70 | 36 | Matt Orange | Brass Chip | ||
฿ 463.12 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 20 | 70 | 36 | Matt Red | Brass Chip | ||
฿ 463.12 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 20 | 70 | 36 | Matt Yellow | Brass Chip | ||
฿ 462.97 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 20 | 70 | 36 | Matt Black | Resin Chip | ||
฿ 462.97 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 20 | 70 | 36 | Matt Gray | Resin Chip | ||
฿ 462.97 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 20 | 70 | 36 | Matt Light Blue | Resin Chip | ||
฿ 462.97 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 20 | 70 | 36 | Matt Orange | Resin Chip | ||
฿ 462.97 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 20 | 70 | 36 | Matt Red | Resin Chip | ||
฿ 462.97 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 20 | 70 | 36 | Matt Yellow | Resin Chip | ||
฿ 544.77 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M10 | 30 | 70 | 36 | Matt Black | Brass Chip | ||
฿ 501.54 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 30 | 70 | 36 | Matt Gray | Brass Chip | ||
฿ 501.54 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 30 | 70 | 36 | Matt Light Blue | Brass Chip | ||
฿ 501.54 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 30 | 70 | 36 | Matt Orange | Brass Chip | ||
฿ 501.54 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 30 | 70 | 36 | Matt Red | Brass Chip | ||
฿ 501.54 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 30 | 70 | 36 | Matt Yellow | Brass Chip | ||
฿ 501.39 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 30 | 70 | 36 | Matt Black | Resin Chip | ||
฿ 501.39 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 30 | 70 | 36 | Matt Gray | Resin Chip | ||
฿ 501.39 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 30 | 70 | 36 | Matt Light Blue | Resin Chip | ||
฿ 501.39 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 30 | 70 | 36 | Matt Orange | Resin Chip | ||
฿ 501.39 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 30 | 70 | 36 | Matt Red | Resin Chip | ||
฿ 501.39 | KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 30 | 70 | 36 | Matt Yellow | Resin Chip |
Loading...
Mounting Section Type | Male thread | Main Body Type | T Shaped | Main Body Material | Polyamide (Glass Fiber Reinforced) |
---|---|---|---|---|---|
Mounting Section Material | Stainless Steel | Male Tip Machining | With Pad | T Shaped Kind | Wing |
Additional Function | No | Main Body Surface Treatment | No | Mounting Section Surface Treatment | No |
Main Body Color | Matt Black |
How can we improve?
How can we improve?