(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type] Press-fit
[Materials] Yellow brass
[Screw Type] Metric (coarse) Screw Notch Included
[Shape] Standard Screw diameter (after insertion) M (mm) 2 2.5 3 4 5 6 Length (After insertion)
[L] (D=Screw diameter M) 1.5 D 2D
[Length] B (mm) 3.9 4.7 7.9 9.5 12.7
Type | Press Fitting | Material | Brass | Screw Type | Metric (coarse) Thread |
---|---|---|---|---|---|
Notch | No | Shape | Standard |
Please check the type/dimensions/specifications of the part BRM3-4.7 in the B-LOK N41 Type series.
Part Number |
---|
BRM4-7.9 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Length B (mm) |
---|---|---|---|---|---|---|---|---|
฿ 42.19 | 1 Piece(s) | Same day | 10 | 4 | 2D | 7.9 |
How can we improve?
How can we improve?