1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mouth Cuffs for Clean-Flex® NW Type

KRP PIPING PARTS FOR DUCTHOSE

Mouth Cuffs for Clean-Flex® NW Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 620.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ If it is difficult to insert, apply water, soapy water, etc., for easy insertion

 
Part Number
CFC-NW-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 620.32

KRP PIPING PARTS FOR DUCTHOSE 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Type Mouth Cuff Size(mm) 100 Material Elastomer

Please check the type/dimensions/specifications of the part CFC-NW-100 in the Mouth Cuffs for Clean-Flex® NW Type series.