1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless Steel Long Hinge

Stainless Steel Long Hinge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 240.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hilogik, flat hinge, leaf hinge, stainless steel long hinge.

 
Part Number
00017471
00017473
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

฿ 240.38

FLAT HINGES 1 Piece(s) 31 Day(s) 210

฿ 252.36

FLAT HINGES 1 Piece(s) 31 Day(s) 300

Loading...

  1. 1

Basic Information

Flat Hinge Type Aluminum Long Hinges Width(mm) 30 Body Material SUS304
Main Body Type Flat Hinges Operating Environment Standard Mounting Method Screw
Additional Function No Mounting Screw Hole Type Countersinks Plate Thickness(mm) 0.6
Qty. 1 pc. Specifications Thickness: 1.3 mm