1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Angled-Kun/Channel-Kun, Handy-Bracket (Stainless Steel)

NEI PIPE SUPPORT

Angled-Kun/Channel-Kun, Handy-Bracket (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,404.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·A triangular press type bracket for horizontal piping.

 
Part Number
N-080511-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,404.00

NEI PIPE SUPPORT 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Dimension t(mm) 30
Dimension A(mm) 200

Please check the type/dimensions/specifications of the part N-080511-200 in the Angled-Kun/Channel-Kun, Handy-Bracket (Stainless Steel) series.