1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Two-Wheel Caster, Bolt Type (00017401)

CASTERS

Two-Wheel Caster, Bolt Type (00017401)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product Information]
· Caster type: Screw-in type
· Stopper: None
· Wheel characteristics: None
· Hardware material: Iron

 
Part Number
00017401
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 188.58

CASTERS 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height B(mm) 39 Load Range(daN) ~35.00
Stopper (Detail) No Wheel Material Nylon 6 Wheel Characteristics No
Fitting Material Iron Thread Dia. M6 Wheel Diameter A or Diameter A(Ø) 30
Wheel Width C(mm) 33 Load Capacity(kg) 20 Part Name Two-wheel Caster N-30(Black)

Please check the type/dimensions/specifications of the part 00017401 in the Two-Wheel Caster, Bolt Type series.