(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MISUMI supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.
GH-12050-U
GH-12050-USS
Unit: mm
Part No. | Holding Capacity (kg) | Bar Opens (°) | Handle Opens (°) | Weight (kg) | Spindle Supplied | Flanged Washers |
---|---|---|---|---|---|---|
GH-12050-U | 91 | 95 | 60 | 0.17 | FC-064410 | FW-142 |
GH-12050-USS | 91 | 95 | 60 | 0.17 | SA-064010-SS | FW-142-SS |
Part Number |
---|
GH-12050-U |
GH-12050-USS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Clamp Screw Material | Tip Screw Type |
---|---|---|---|---|---|---|---|---|
฿ 517.00 ฿ 344.48 | TOGGLE CLAMPS | 1 Piece(s) | Same day | [Steel] SS400 | [Steel + Rubber Pad] Steel + NBR | [Bolt with Rubber] NBR Bolt with Rubber | ||
฿ 551.49 | TOGGLE CLAMPS | 1 Piece(s) | 10 Day(s) | Stainless Steel | Stainless Steel | Stainless Steel Bolt |
Loading...
Attaching Method | Flange Base | Tightening Force (MAX)(N) | 910 | Clamp Screw Size | 1/4 |
---|---|---|---|---|---|
Product Category | Main Body | Tightening Force (Range Selectable)(N) | 500~1049 | Tip Screw Position Adjustment | Slide Adjustment |
How can we improve?
How can we improve?