1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

AF Type Air Filter

AF Type Air Filter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Used to remove a certain amount of over saturated moisture and fixed contaminant.

 
Part Number
AF20-02-A
AF20-02C-A
AF30-02-A
AF30-03D-A
AF40-04-A
AF40-04D-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Connection Bore Diameter B Drain Cock

฿ 1,568.06

MEI COMPRESSOR 1 Piece(s) 5 Day(s) 14001/4Manual

฿ 3,369.87

MEI COMPRESSOR 1 Piece(s) 5 Day(s) 14001/4Auto differential pressure type

฿ 1,790.20

MEI COMPRESSOR 1 Piece(s) 12 Day(s) 33001/4Manual

฿ 100.00

AIR BLOW GUN/NOZZLE 1 Piece(s) Quote 33003/8Auto differential pressure type

฿ 2,292.10

MEI COMPRESSOR 1 Piece(s) 5 Day(s) 53001/2Manual

฿ 4,431.23

MEI COMPRESSOR 1 Piece(s) 5 Day(s) 53001/2Auto differential pressure type

Loading...

  1. 1

Basic Information

Type Filter Filtration Level 5μm Connection Type Rc
Operating Environment Standard