(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・Linear slide rail D 401 full extension type.
・Full or over-drawer pull-out distance
・Smooth ball bearing transfer
・Minimal fluctuation
Part Number |
---|
D-401-12 |
D-401-14 |
D-401-18 |
D-401-20 |
D-401-24 |
D-401-26 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke Ls (mm) | Rail Length L (mm) | Load Rating (when using two pieces) (N) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 352.17 | JHN SLIDE RAIL | 1 Piece(s) | 8 Day(s) | 327 | 304.8 | 392 | 515 | ||
฿ 326.71 | JHN SLIDE RAIL | 1 Piece(s) | Quote | 378 | 355.6 | 382 | 620 | ||
฿ 456.82 | JHN SLIDE RAIL | 1 Piece(s) | 8 Day(s) | 479 | 457.2 | 373 | 825 | ||
฿ 425.42 | JHN SLIDE RAIL | 1 Piece(s) | Quote | 530 | 508 | 363 | 960 | ||
฿ 498.19 | JHN SLIDE RAIL | 1 Piece(s) | Quote | 632 | 609.6 | 343 | 1150 | ||
฿ 545.03 | JHN SLIDE RAIL | 1 Piece(s) | Quote | 682 | 660.4 | 333 | 1245 |
Loading...
Type | Slide Shape | Rail Material | Steel | Number of Rail Steps | 3 |
---|---|---|---|---|---|
Height H(mm) | 19.1±1.0 | Width W(mm) | 35.3 |
How can we improve?
How can we improve?