1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

AF Type Support Unit (SQUARE TYPE FOR SUPPORT)

AF Type Support Unit (SQUARE TYPE FOR SUPPORT)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 977.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
AF8
AF10
AF12
AF15
AF20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter
(Ø)
Axis height
(mm)
Thickness
(mm)
Width
(mm)
Opposite product model number (fixed side <=> support side) Weight
(g)

฿ 977.42

SGL SUPPORT UNITS 1 Piece(s) 11 Day(s) 106171552ASGK-8-P5130

฿ 1,207.05

SGL SUPPORT UNITS 1 Piece(s) 5 Day(s) 108252070ASGK-10-P5320

฿ 1,193.42

SGL SUPPORT UNITS 1 Piece(s) 11 Day(s) 1010252070ASGK-12-P5300

฿ 1,323.87

SGL SUPPORT UNITS 1 Piece(s) 11 Day(s) 1015302080ASGK-15-P5370

฿ 1,795.35

SGL SUPPORT UNITS 1 Piece(s) 11 Day(s) 1020302695ASGK-20-P5660

Loading...

  1. 1

Basic Information

Type Support Side Shape Square type Mounting Method With Chamfer Mounting
Bearing Type Radial bearing single Surface Treatment Black Oxide Coating Support Material Steel