LAMP LapCon Stay SLS-ELAN-TV Model

Caution
Product Description
[Features]
· Rapcon Stay SLS-ELAN type with short type arms.
· Stay for top opening suitable for low height doors such as a TV board, etc.
· Using the function of the original mechanism (Rapcon), the door opening and closing motion is controlled softly & smoothly.
· The door can be opened with a slight force.
· From the state where the door is opened horizontally in a downward direction, the door can be stopped at any position within the closed range of approximately 60°.
· In the range of about 30° from the closed state to the open direction, even if you release your hand from the door it will close slowly.
· Since it is attached to the bottom of the cabinet top plate, the dead space in the height direction is smaller than the conventional stay, and the stay does not get in the way even when installing the shelf.
· Execution is simple as both left and right can be installed from the front.
· In the case of 19 mm covering, the alignment at the time of mounting is simple, as only the main body down on the tabletop is pressed and the base level is aligned with the cabinet edge surface to determine the mounting position.
· By turning the screw of the slider, the operation of opening and closing can be lightened or made heavier.
· Has cleared 30,000 repetitions of an opening and closing test (manufacturer standard).
· The minimum height of the inside dimensions of the cabinet is 235 mm. (When using slider hinge 230-C26 / 19T) · Can be mounted to the aluminum frame door.