Stainless Steel Adjuster for Heavy Weights with Head Swinging Mechanism SDY-MASR Type

Caution
Product Description
[Features]
· A seizure-prevention treatment (galling) has been applied.
· The bottom part is made of non-slippery nitrile rubber to prevent floor damage.
· Since it includes a head swinging mechanism of about 40°, levels can be maintained even if the floor surface is sloped.
· Features durability since loads are dispersed.
· Featuring different screw lengths and different screw diameters including (M16). A steel version is also available as built-to-order (minimum lot 10 pieces).
· Items in which the bottom part has been changed to conductive rubber can also be ordered (minimum lot 200 pieces).