1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

IT Plug【2 Pieces Per Package】

ANCHORS

IT Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 190.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The material is beryllium (a high strength alloy) at the nut part, which gives it superior strength against torsion, etc. The resin part is polyester.
The bolt part is iron, with bright chromate plating. A structure in which a reverse nut rotates within a hollow wall. Used on gypsum board or plywood.

Part Number
4979874179876
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 190.48

ANCHORS 5 Pack(s)

2 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Type Anchor Bolt JAN code 4979874179876 Qty. 2
Material Nut section: Beryllic (high strength alloy), resin section: polyester, bolt section: iron (bright chromate plating) Attaching Object Gypsum board thickness 9.5mm Pull-out Load(kgf) 5
Pilot Hole Diameter φ(mm) 9.5 Applicable Plate Thickness(mm) 2~14