1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Single-Touch Fitting - Blind Plug SPG (SPG8)

SPG

Single-Touch Fitting - Blind Plug SPG (SPG8)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The product is a blind plug. Selectable tube diameters include ⌀4, 6, 8, 10, and 12. This is a small jig cylinder made by a Taiwanese company established in 1988 that specializes in pneumatic devices/accessories. Its sales are expanding in countries around the world, and its products have been well-received worldwide.

 
Part Number
SPG8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)

฿ 128.75

SPG 10 Piece(s) Available 9 Day(s) 8

Loading...

  1. 1

Basic Information

Types One-Touch Coupling Related Parts Fitting Type Other shapes Applicable Fluid For air
Body Material Standard (PBT) Application Standard Seal Material Others
Other Shapes Plug Type Operating Temperature(°C) 5::60

Please check the type/dimensions/specifications of the part SPG8 in the Single-Touch Fitting - Blind Plug SPG series.

Products with similar specification

Part Number
SPG10
SPG12
SPG4
SPG6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)

฿ 130.23

10 Piece(s) Available 23 Day(s) 10

฿ 134.63

10 Piece(s) Available 23 Day(s) 12

฿ 127.28

10 Piece(s) Available 9 Day(s) 4

฿ 127.28

10 Piece(s) Available 9 Day(s) 6