1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Quick Connect Fitting Female Connector CNHN

Quick Connect Fitting Female Connector CNHN
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 156.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. Components for pneumatic equipment by Taiwan CHELIC Corporation, founded in 1988, are highly received in the markets around the world. Especially, the cylinders being used in various fields are well known for their high quality.

 
Part Number
CNHN4-01
CNHN4-02
CNHN6-01
CNHN6-02
CNHN8-01
CNHN8-02
CNHN8-03
CNHN10-02
CNHN10-03
CNHN12-02
CNHN12-03
CNHN12-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Diameter

฿ 156.62

CNHN 10 Piece(s) Available 9 Day(s) 4Rc1/8

฿ 171.90

CNHN 10 Piece(s) Available 9 Day(s) 4Rc1/4

฿ 162.88

UNION SQG 10 Piece(s) Available 9 Day(s) 6Rc1/8

฿ 182.92

UNION SQG 10 Piece(s) Available 9 Day(s) 6Rc1/4

฿ 176.23

UNION SQG 10 Piece(s) Available 9 Day(s) 8Rc1/8

฿ 184.78

UNION SQG 10 Piece(s) Available 9 Day(s) 8Rc1/4

฿ 194.42

UNION SQG 10 Piece(s) Available 9 Day(s) 8Rc3/8

฿ 195.57

CNHN 10 Piece(s) Available 9 Day(s) 10Rc1/4

฿ 199.98

CNHN 10 Piece(s) Available 9 Day(s) 10Rc3/8

฿ 234.27

CNHN 10 Piece(s) Available 9 Day(s) 12Rc1/4

฿ 236.27

CNHN 10 Piece(s) Available 13 Day(s) 12Rc3/8

฿ 327.77

CNHN 10 Piece(s) 22 Day(s) 12Rc1/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid For air
Body Material Brass Application Standard Thread Material Brass
Seal Material Standard (NBR) Screw Mounting, Direction Female Threaded straight Operating Temperature(°C) 5::60