1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Hand-operated Valve VLM15 Series - Touch Type (Horizontal Piping/Standard Type)

VLM

Hand-operated Valve VLM15 Series - Touch Type (Horizontal Piping/Standard Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 473.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Touch type manual valve. Only 3 port type available. Compact jig cylinder manufactured by a pneumatic equipment / special parts manufacturing company of Taiwan established in 1988. Sales have expanded world-wide and the company has gained a high reputation globally.

 
Part Number
VLM15-S-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 473.45

VLM 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Main Body Shape Micro Switch Type Number of Ports 3-Port Number of Switching Positions 2-position Normally Closed
Switching Operation Toggle switch Pipe Port Type Rc Plumbing Thread Nominal 1/8
Plumbing Type and Direction Direct side Effective Sectional Area(mm2) 7 Mounting Method Side surface
Operation Status Retention Holding

Please check the type/dimensions/specifications of the part VLM15-S-04 in the Hand-operated Valve VLM15 Series - Touch Type (Horizontal Piping/Standard Type) series.