(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A manual valve of cam oscillation lever type. Available with 2 and 3 ports. Compact jig cylinder manufactured by a Taiwanese company, established in 1988, specializing in pneumatic equipment / accessories. Its sales are expanding globally and its products have been well received worldwide.
Part Number |
---|
VLM100-2-V |
VLM100-3-V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports |
---|---|---|---|---|---|---|
฿ 1,279.88 | VLM | 1 Piece(s) | 10 Day(s) | 2-Port | ||
฿ 1,342.31 | VLM | 1 Piece(s) | 10 Day(s) | 3-Port |
Loading...
Main Body Shape | Pin Shape | Number of Switching Positions | 2-position Normally Closed | Switching Operation | Toggle switch |
---|---|---|---|---|---|
Pipe Port Type | M | Plumbing Thread Nominal | M5 | Plumbing Type and Direction | Direct side |
Effective Sectional Area(mm2) | 1.8 | Mounting Method | Panel Mounted | Operation Status Retention | 2-position spring return |
How can we improve?
How can we improve?