1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Hand-operated Valve - 4 Ports 3 Positions - [VLHM]

Hand-operated Valve - 4 Ports 3 Positions - [VLHM]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 613.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

 
Part Number
VLHM402
VLHM403
VLHM404
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal

฿ 613.92

VLHM 1 Piece(s) 16 Day(s) 1/4

฿ 613.92

VLHM 1 Piece(s) 16 Day(s) 3/8

฿ 613.92

VLHM 1 Piece(s) 16 Day(s) 1/2

Loading...

  1. 1

Basic Information

Main Body Shape Block horizontal-type Number of Ports 4-Port Number of Switching Positions 3 Position Closed Center
Switching Operation Manual Lever Pipe Port Type Rc Plumbing Type and Direction Direct side
Effective Sectional Area(mm2) 17 Mounting Method Bottom Operation Status Retention Holding