(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The shock absorbers are available from M8 to M27 in type and from 6 mm to 25 mm in stroke. A cap is not provided for this product. Some in-stock items also can be shipped the same day when available. Small jig cylinder by a Taiwanese manufacturer specialized in pneumatic devices/accessories established in 1988. Sales are expanding in countries around the world and the product has been well-received worldwide.
Main Body, Related Components | Main Body | Structure | Fixed Type | Orifice Type | Multi-orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Body Material | Steel | Operating Temperature Range(°C) | -10::60 |
Buffer Head | No |
Please check the type/dimensions/specifications of the part SCKT0806N in the Shock Absorber, 2-Stage Absorption, without Cap series.
Part Number |
---|
SCKT1007N |
SCKT1210N |
SCKT1412N |
SCKT2015N |
SCKT2525N |
SCKT2725N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Stroke S (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Full length A (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,066.56 | 1 Piece(s) | 9 Day(s) | 7 | 10 | 10 | 54 | ||
฿ 1,331.90 | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | 62.5 | ||
฿ 1,576.43 | 1 Piece(s) | 9 Day(s) | 12 | 14 | 14 | 79 | ||
฿ 1,794.95 | 1 Piece(s) | 9 Day(s) | 15 | 20 | 20 | 88 | ||
฿ 2,242.39 | 1 Piece(s) | 7 Day(s) | 25 | 25 | 25 | 117 | ||
฿ 2,658.61 | 1 Piece(s) | 9 Day(s) | 25 | 27 | 27 | 124 |
How can we improve?
How can we improve?