1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Stainless Steel Pipe Flange SUS F316L Inserting welding Flange 10K with Seat

INC WELDING FLANGE

Stainless Steel Pipe Flange SUS F316L Inserting welding Flange 10K with Seat
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,581.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·With stable quality and a supply system, we support various industries such as shipbuilding, petrochemicals, paper manufacturing, water supply and sewerage, chemicals, and power-related facilities.

 
Part Number
316L10KPLRF-65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,581.86

INC WELDING FLANGE 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Welding flange Flange Standard JIS, B 2220/Enoch Standard Flange Type Hub Flange (SOH)
Flange Gasket Seat Configuration Flat Surface Washer (RF) Material SUS F316L Diameter Nominal 2 1/2B(65A)
Nominal Pressure 10K Surface Treatment No

Please check the type/dimensions/specifications of the part 316L10KPLRF-65 in the Stainless Steel Pipe Flange SUS F316L Inserting welding Flange 10K with Seat series.