1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Pipe Flange SUS F304 Slip-on Flange 150

Stainless Steel Pipe Flange SUS F304 Slip-on Flange 150
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 326.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ With stable quality and supply system, manufacturer can support various industries such as shipbuilding, electric power plant, petrochemical, paper/pulp, water and sewage, and chemicals

 
Part Number
304150LBSORF-15
304150LBSORF-50
304150LBSORF-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Nominal

฿ 326.32

INC WELDING FLANGE 1 Piece(s) Available 7 Day(s) 1/2B(15A)

฿ 1,248.49

INC WELDING FLANGE 1 Piece(s) Available 7 Day(s) 2B(50A)

฿ 2,190.01

INC WELDING FLANGE 1 Piece(s) 7 Day(s) 3B(80A)

Loading...

  1. 1

Basic Information

Type Welding flange Flange Standard JPI-7S-15 Flange Type Slip-on flange
Material SUS F304 Nominal Pressure (Class) Class 150 Surface Treatment No