1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Shaft Support, Precision Cast Product, Flange Type [SMYHF10]

Shaft Support, Precision Cast Product, Flange Type [SMYHF10]
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/04/2024
Filter By :
Part Number :
  • From :
    ฿ 225.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A shaft support with a flange type design for convenient mounting. Aluminum alloy product with clear anodized aluminum surface treatment. MYT is a manufacturer of linear motion parts based in China. MYT products are manufactured under a strict quality management system, and have been adopted all over the world.

Part Number
SMYHF10
SMYHF12
SMYHF13
SMYHF16
SMYHF20
SMYHF25
SMYHF30
SMYHF35
SMYHF40SALE
SMYHF50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft diameter D
(Ø)
Mounting Hole Pitch L1
(mm)

฿ 229.98

LINEAR BALL BUSHING SHF 1 Piece(s) Same day 1032

฿ 225.41

MYT LINEAR BALL BUSHING SHF 1 Piece(s) Same day 1236

฿ 249.73

HOLDERS FOR SHAFT 5 Piece(s) 6 Day(s) 1336

฿ 257.23

MYT LINEAR BALL BUSHING SHF 1 Piece(s) Same day 1640

฿ 260.14

MYT LINEAR BALL BUSHING SHF 1 Piece(s) 3 Day(s) 2048

฿ 301.45

HOLDERS FOR SHAFT 1 Piece(s) 6 Day(s) 2556

฿ 316.24

MYT LINEAR BALL BUSHING SHF 1 Piece(s) 6 Day(s) 3064

฿ 353.79

HOLDERS FOR SHAFT 1 Piece(s) 6 Day(s) 3572

฿ 421.42

฿ 242.32

MYT LINEAR BALL BUSHING SHF 1 Piece(s) Same day 4080

฿ 587.91

HOLDERS FOR SHAFT 1 Piece(s) 6 Day(s) 5096

Loading...

  1. 1
 

Basic Information

Shape Flange Shape Shaft Securing Type Slit Material Aluminum
Surface Treatment Clear Anodize Types Casting Flange Shape/Type Standard
Mounting Method for Block Type Underside Tap Hole Thickness Standard Dowel Hole None
Clamp Lever None Mounting Hole Shape Through Hole Type